IESNA:LM-63-2002
[TEST]P1361344
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-927-U-5WQ
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 2700K FIXTURE w/ TYPE V SQUARE WIDE DISTRIBUTION OPTIC
[LAMP] (78) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9520.3
TILT=NONE
78 -1 1 37 11 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
906.1 906.1 904.0 897.7 893.6 895.7 895.7 899.8 908.2 916.5 920.7 931.1 949.9 979.2 1039.7 1112.8 1196.3 1325.7 1461.4 
1638.9 1845.6 2089.9 2384.2 2693.2 3021.0 3160.9 3052.3 2814.3 2348.8 1478.1 419.6 125.3 77.2 50.1 20.9 8.4 0.0 
906.1 906.1 899.8 895.7 893.6 895.7 895.7 899.8 908.2 912.4 920.7 929.1 947.9 979.2 1037.6 1112.8 1204.6 1317.4 1465.6 
1636.8 1847.7 2098.2 2388.4 2712.0 3035.6 3194.3 3071.1 2845.6 2386.3 1536.6 461.4 133.6 79.3 48.0 20.9 8.4 0.0 
906.1 906.1 897.7 891.5 893.6 893.6 895.7 899.8 901.9 910.3 916.5 929.1 945.8 981.3 1031.4 1102.3 1192.1 1298.6 1446.8 
1618.0 1843.5 2112.8 2419.7 2751.7 3102.4 3311.2 3192.2 2908.3 2455.2 1689.0 636.8 175.4 96.0 58.5 25.1 12.5 0.0 
906.1 901.9 897.7 889.4 889.4 889.4 891.5 891.5 897.7 901.9 912.4 922.8 943.7 970.8 1012.6 1085.6 1171.2 1271.5 1417.6 
1605.5 1849.8 2133.7 2463.6 2849.8 3206.8 3528.3 3507.5 3160.9 2751.7 2069.0 1175.4 327.8 116.9 64.7 29.2 10.4 0.0 
906.1 904.0 895.7 891.5 891.5 889.4 891.5 889.4 895.7 906.1 918.6 927.0 939.5 966.6 1002.1 1064.8 1152.5 1263.1 1405.1 
1605.5 1849.8 2192.2 2593.0 3035.6 3494.9 3852.0 4037.8 3783.1 3263.2 2659.8 1545.0 605.5 164.9 71.0 27.1 10.4 0.0 
906.1 904.0 895.7 889.4 889.4 887.3 889.4 889.4 891.5 906.1 914.4 922.8 933.2 962.5 998.0 1060.6 1150.4 1265.2 1415.5 
1603.4 1876.9 2238.1 2701.6 3217.3 3689.1 4062.8 4353.0 4495.0 3885.4 2728.7 1776.7 981.3 373.7 77.2 27.1 10.4 0.0 
906.1 904.0 893.6 889.4 887.3 887.3 887.3 889.4 889.4 904.0 916.5 924.9 941.6 966.6 1004.2 1068.9 1158.7 1261.0 1407.2 
1586.7 1856.0 2185.9 2632.7 3075.3 3520.0 3870.7 4123.4 3966.8 3434.4 2639.0 1407.2 618.0 187.9 66.8 29.2 12.5 0.0 
906.1 904.0 893.6 889.4 887.3 885.2 887.3 889.4 895.7 906.1 912.4 924.9 939.5 975.0 1018.8 1075.2 1158.7 1265.2 1400.9 
1572.1 1810.1 2125.4 2467.8 2835.2 3192.2 3538.8 3622.3 3315.4 2726.6 1943.7 1058.5 396.7 112.7 64.7 31.3 12.5 0.0 
906.1 901.9 893.6 887.3 889.4 889.4 889.4 893.6 904.0 906.1 918.6 927.0 943.7 981.3 1029.3 1091.9 1171.2 1275.6 1413.4 
1584.6 1797.6 2079.4 2382.2 2703.7 3050.2 3338.4 3325.8 3002.2 2380.1 1547.0 691.1 231.7 104.4 62.6 29.2 12.5 0.0 
906.1 906.1 899.8 887.3 889.4 891.5 895.7 901.9 910.3 918.6 920.7 931.1 947.9 981.3 1035.5 1104.4 1194.2 1298.6 1436.4 
1601.3 1808.0 2073.2 2348.8 2649.4 2989.7 3225.6 3200.6 2877.0 2250.6 1400.9 544.9 173.3 79.3 48.0 25.1 12.5 0.0 
906.1 901.9 897.7 891.5 891.5 889.4 895.7 899.8 912.4 914.4 922.8 933.2 947.9 981.3 1033.5 1114.9 1198.4 1300.7 1430.1 
1590.9 1801.8 2056.5 2325.8 2655.7 2985.5 3215.2 3173.4 2843.6 2273.6 1357.1 528.2 177.5 81.4 45.9 25.1 12.5 0.0 
